Shows 12 product(s)
Micro Plate heat exchanger, MPHE H62L-CX
Function: Condenser, Max working pressure [psi]: 696, Number of plates: 110, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-CX
Function: Condenser, Max working pressure [psi]: 696, Number of plates: 70, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-EZU
Function: Evaporator, Max working pressure [psi]: 696, Number of plates: 120, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62-CX
Function: Condenser, Max working pressure [psi]: 435, Number of plates: 50, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62-EZU
Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 30, Brazing material: Copper brazing