You searched for:

MBT 5310

Shows 3 product(s)

Temperature sensor, MBT 5310

Process Connections: G3/4 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 200 - 215, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

Temperature sensor, MBT 5310

Process Connections: G3/4 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 240 - 255, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Plug, Electrical connection size: Pg 9

Temperature sensor, MBT 5310

Process Connections: G3/4 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 215 - 230, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16