You searched for:

MBT 5310

Did you mean

Shows 50 product(s)

MBT 5310

Temperature range [°C]: -50 - 200, Insertion length [mm]: 157, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable

Temperature sensor, MBT 5310

Process Connections: G3/4 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 100 - 115, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Plug, Electrical connection size: Pg 9

Temperature sensor, MBT 5310

Process Connections: G1/2 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 48 - 60, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Plug, Electrical connection size: Pg 11

Temperature sensor, MBT 5310

Process Connections: G1/2 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 88 - 100, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Plug, Electrical connection size: Pg 11

Temperature sensor, MBT 5310

Process Connections: G1/2 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 60 - 72, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin

View: