You searched for:

MBT 5310

Shows 9 product(s)

Temperature sensor, MBT 5310

Process Connections: M12x1 , ISO 965, Temperature range [°C]: -50 - 200, Insertion length [mm]: 300, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 4 wire

Temperature sensor, MBT 5310

Process Connections: G3/4 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 152, Output signal [mA]: 4 - 20, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

Temperature sensor, MBT 5310

Process Connections: G1/4 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 240, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

Temperature sensor, MBT 5310

Process Connections: M12x1 , ISO 965, Temperature range [°C]: -40 - 200, Insertion length [mm]: 300, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 4 wire

Temperature sensor, MBT 5310

Process Connections: M12x1 , ISO 965, Temperature range [°C]: -40 - 150, Insertion length [mm]: 300, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 4 wire

View: