You searched for:

MBT 5310

Did you mean

Shows 3 product(s)

Temperature sensor, MBT 5310

Process Connections: G1/2 , ISO 228-1-A, Temperature range [°C]: -50 - 150, Insertion length [mm]: 688 - 700, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin

Temperature sensor, MBT 5310

Process Connections: G1/2 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 555 - 570, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B mini, Electrical connection size: Pg 9

Temperature sensor, MBT 5310

Process Connections: G1/2 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 558 - 570, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Plug, Electrical connection size: Pg 11