You searched for:

MBT 5310

Shows 2 product(s)

084Z2417

Temperature sensor, MBT 5310, 688 mm - 700 mm, G,1/2

Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin

084Z3061

Temperature sensor, MBT 5310, 555 mm - 570 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B mini, Electrical connection size: Pg 9