You searched for:

MBT 5260, Temperature Sensors

Shows 15 product(s)

Temperature sensor, MBT 5260

Process Connections: G1/4 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 50, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Pg 9

Temperature sensor, MBT 5260

Process Connections: G1/4 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 100, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Plug, Electrical connection size: Pg 9

Temperature sensor, MBT 5260

Process Connections: G1/2 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 100, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Plug, Electrical connection size: Pg 9

Temperature sensor, MBT 5260

Process Connections: G1/2 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 50, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Plug, Electrical connection size: Pg 9

Temperature sensor, MBT 5260

Process Connections: G1/2 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 100, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Plug, Electrical connection size: Pg 11

View: