You searched for:

MBT 5252, Temperature Sensors

Shows 33 product(s)

Temperature sensor, MBT 5252

Process Connections: G1/2 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 250, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: M20

Temperature sensor, MBT 5252

Process Connections: G1/2 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 180, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: M20

Temperature sensor, MBT 5252

Process Connections: G1/2 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 280, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: M20

Temperature sensor, MBT 5252

Process Connections: M33x2 , ISO 965, Temperature range [°C]: -50 - 200, Insertion length [mm]: 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

Temperature sensor, MBT 5252

Process Connections: G1/2 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 350, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

View: