Shows 4 product(s)
Temperature sensor, MBT 5252, 100 mm, G,1/2
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Type B mini, Electrical connection size: M16
Temperature sensor, MBT 5252, 100 mm, G,1/2
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B mini, Electrical connection size: M16
Sensor pocket, MBT 120
Protection tube diameter [mm]: 10.0, Insertion length [mm]: 150, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3252 / MBT 5252
Accessories, sensors, Accessories B-head & terminal block I/20
Accessories B-head & terminal block I/20, Used for product: MBT 5252, Packing format: Industrial pack, Quantity per packing format: 20