You searched for:

MBT 5250, Temperature Sensors

Shows 17 product(s)

Temperature sensor, MBT 5250

Temperature range [°C]: -50 - 200, Insertion length [mm]: 120, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection size: Pg 13.5

Temperature sensor, MBT 5250

Process Connections: G1/2 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Plug, Electrical connection size: M16

Temperature sensor, MBT 5250

Process Connections: M14x1.5 , ISO 965, Temperature range [°C]: -50 - 200, Insertion length [mm]: 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Plug, Electrical connection size: 4 pin

Temperature sensor, MBT 5250

Process Connections: G3/4 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 110, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Plug, Electrical connection size: Pg 13.5

Temperature sensor, MBT 5250

Process Connections: G1/2 , ISO 228-1-A, Temperature range [°C]: -50 - 200, Insertion length [mm]: 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Plug, Electrical connection size: Pg 11

View: