You searched for:

MBT 5250, Temperature Sensors

Shows 135 product(s)

084Z8016

Temperature sensor insert, MBT 150, 150 mm, MBT 150-000-150-0

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 3250; MBT 5250

084Z2469

Temperature sensor insert, MBT 150, 50 mm, MBT 150-010-050-0

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 5250

084Z8073

Temperature sensor insert, MBT 150, 200 mm, MBT 150-000-200-0

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 5250

084Z8050

Temperature sensor insert, MBT 150, 250 mm, MBT 150-000-250-0

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 5250

084Z8072

Temperature sensor insert, MBT 150, 80 mm, MBT 150-000-080-0

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 5250

084Z6011

Temperature sensor insert, MBT 150, 120 mm, MBT 150-000-120-0

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 5250

084Z8015

Temperature sensor insert, MBT 150, 100 mm, MBT 150-000-100-0

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 5250

084Z8049

Temperature sensor insert, MBT 150, 50 mm, MBT 150-000-050-0

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 5250

084Z8147

Temperature sensor insert, MBT 150, 60 mm, MBT 150-000-060-0

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 5250

084Z2465

Temperature sensor, MBT 5250, 50 mm, M,14x1.5

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Bayonet

View: