You searched for:

MBT 3560

Shows 10 product(s)

084Z4106

Temperature sensor, MBT 3560, 250 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4176

Temperature sensor, MBT 3560, 40 mm, NPT,3/8

Temperature range [°C]: -50 - 200, Electrical connection: Deutsch DT04, Electrical connection size: 3 pin, Protection tube material: AISI 316 Ti

084Z4197

Temperature sensor, MBT 3560, 250 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

084Z4038

Temperature sensor, MBT 3560, 200 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4167

Temperature sensor, MBT 3560, 68 mm, UNF,3/4-16

Temperature range [°C]: -50 - 200, Electrical connection: Deutsch DT04, Electrical connection size: 3 pin, Protection tube material: AISI 316 Ti

View: