Shows 73 product(s)
Temperature sensor, MBT 3270, 45 mm, R,1/4
Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 303, Electrical connection: AMP Junior Power Timer
Temperature sensor, MBT 3270, 85 mm, R,1/4
Temperature range [°C]: -50 - 150, Sensor element type: KTY, Sensor elem. resistance [Ohm]: 2000, Protection tube material: Brass, Electrical connection: Cable, Electrical connection size: 2 wire
Temperature sensor, MBT 3270, 40 mm, NPT,1/2-14
Temperature range [°C]: -50 - 300, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin
Temperature sensor, MBT 3270, 40 mm, M,14x1.5
Temperature range [°C]: -50 - 300, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316L, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin
Temperature sensor, MBT 3270, 40 mm, M,10x1
Temperature range [°C]: -50 - 300, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin