Shows 7 product(s)
Temperature sensor, MBT 3270, 32 mm, G,1/4
Temperature range [°C]: -50 - 125, Sensor element type: KTY, Sensor elem. resistance [Ohm]: 2000, Protection tube material: Brass, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin
Temperature sensor, MBT 3270, 40 mm, G,1/4
Temperature range [°C]: -50 - 105, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316, Electrical connection: Cable, Electrical connection size: 2 wire
Temperature sensor, MBT 3270, 40 mm, M,12x1.5
Temperature range [°C]: -50 - 105, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316, Electrical connection: Cable, Electrical connection size: 2 wire
Temperature sensor, MBT 3270, 32 mm, G,1/4
Temperature range [°C]: -50 - 150, Sensor element type: KTY, Sensor elem. resistance [Ohm]: 2000, Protection tube material: Brass, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin
Temperature sensor, MBT 3270, 40 mm, M,14x1.5
Temperature range [°C]: -50 - 150, Sensor element type: KTY, Sensor elem. resistance [Ohm]: 2000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 4 wire