You searched for:

MBS 5100

Shows 9 product(s)

Pressure transmitter, MBS 5100, 0.00 bar - 4.00 bar, 0.00 psi - 58.02 psi

Pressure unit reference: Gauge (relative), Output signal: Current, Electrical connection: DIN-plug, Pressure connection type: G, Pressure connection size: 1/4

Pressure transmitter, MBS 5100, 0.00 bar - 6.00 bar, 0.00 psi - 87.02 psi

Pressure unit reference: Gauge (relative), Output signal: Current, Electrical connection: DIN-plug, Pressure connection type: G, Pressure connection size: 1/4

Pressure transmitter, MBS 5100, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi

Pressure unit reference: Gauge (relative), Output signal: Current, Electrical connection: DIN-plug, Pressure connection type: G, Pressure connection size: 1/4

Pressure transmitter, MBS 5100, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi

Pressure unit reference: Gauge (relative), Output signal: Current, Electrical connection: DIN-plug, Pressure connection type: G, Pressure connection size: 1/4

Pressure transmitter, MBS 5100, 0.00 bar - 40.00 bar, 0.00 psi - 580.15 psi

Pressure unit reference: Gauge (relative), Output signal: Current, Electrical connection: DIN-plug, Pressure connection type: G, Pressure connection size: 1/4

View: