You searched for:

MBS 4251

Did you mean

Shows 20 product(s)

060G6632

Pressure transmitter, MBS 4251, 0.00 bar - 4.00 bar, 0.00 psi - 58.01 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4251-1621-A1AB08-0

060G4314

Pressure transmitter, MBS 4251, 0.00 bar - 600.00 bar, 0.00 psi - 8702.26 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4251-3831-A1AB08-0

060G6114

Pressure transmitter, MBS 4251, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 4251-2231-A1AC04-0

060G6751

Pressure transmitter, MBS 4251, 0.00 bar - 100.00 bar, 0.00 psi - 1450.37 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 4251-3031-A0GB04-1

060G6752

Pressure transmitter, MBS 4251, 0.00 bar - 250.00 bar, 0.00 psi - 3625.94 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 4251-3431-A0GB04-1

View: