Did you mean
Shows 34 product(s)
Accessories, sensors, Accessory Adapter DN 50, MBS 4010
Accessory Adapter DN 50, MBS 4010, Used for product: MBS 4510, Packing format: Multi pack, Quantity per packing format: 20
Pressure transmitter, MBS 4010, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4010-2221-A1CB12-2
Pressure transmitter, MBS 4010, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4010-2211-A3CB12-2
Pressure transmitter, MBS 4010, -0.25 bar - 0.50 bar, -3.63 psi - 7.25 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-A411-A1CB11-2
Pressure transmitter, MBS 4010, 0.00 bar - 0.60 bar, 0.00 psi - 8.70 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-0811-A1CB11-2