You searched for:

MBS 4000

Shows 19 product(s)

060G2448

Pressure transmitter, MBS 4000, 0.00 bar - 6.00 bar, 0.00 psi - 87.00 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 4000-1821-A1FB04-4

060G6216

Pressure transmitter, MBS 4000, 0.00 bar - 6.00 bar, 0.00 psi - 87.00 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 4000-1821-A1FB04-4

060G6693

Pressure transmitter, MBS 4000, 0.00 bar - 1.33 bar, 0.00 psi - 19.33 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 4000-AQ21-A1GB04

060G2404

Pressure transmitter, MBS 4000, 0.00 bar - 4.00 bar, 0.00 psi - 58.00 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4000-1611-A1AB08-0

060G2405

Pressure transmitter, MBS 4000, 0.00 bar - 6.00 bar, 0.00 psi - 87.00 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4000-1811-A1AB08-0

View: