Shows 2 product(s)
Pressure transmitter, MBS 3000, 0.00 bar - 250.00 bar, 0.00 psi - 3625.94 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Flying leads, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 3000-3431-D4AC04-0
Pressure transmitter, MBS 3000, 0.00 bar - 100.00 bar, 0.00 psi - 1450.38 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3031-A0GB04-2