You searched for:

MBS 2150

Did you mean

Shows 2 product(s)

Pressure transmitter, MBS 2150

Product name: Pressure transmitter, Type: MBS 2150, Pressure range [psi]: 0.00 - 145.04, Pressure range [bar]: 0.00 - 10.00, Pressure connection size: 1/4, Pressure connection type: G, Electrical connection size: Pg 11, Electrical connection: DIN-plug

Pressure transmitter, MBS 2150

Product name: Pressure transmitter, Type: MBS 2150, Pressure range [psi]: 0.00 - 232.06, Pressure range [bar]: 0.00 - 16.00, Pressure connection size: 1/4, Pressure connection type: G, Electrical connection size: Pg 9, Electrical connection: DIN-plug