Did you mean
Shows 2 product(s)
Pressure transmitter, MBS 1250, 0.00 bar - 138.00 bar, 0.00 psi - 2000.00 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Deutsch, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: MBS 1250-7411-C7AC02
Pressure transmitter, MBS 3050, 0.00 bar - 137.90 bar, 0.00 psi - 2000.00 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 3050-7431-A1AC04-0