Did you mean
Shows 252 product(s)
Valve station, ICF 20-6-2RA, 20 mm, Connection standard: EN 10220
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-6-2RA, 32 mm, Connection standard: EN 10220
Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-6-3RA, 25 mm, Connection standard: EN 10220
Connection size [mm]: 25, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-6-4, 32 mm, Connection standard: EN 10220
Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-6-5MB, 25 mm, Connection standard: EN 10220
Connection size [mm]: 25, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120