Shows 39 product(s)
Spare part, Without floathousing; Complete insert w/floatball, Insert HFI 040
Product Type: Spare part, Used for product: Without floathousing; Complete insert w/floatball, Type designation: Insert HFI 040
Spare part, Without floathousing; Complete insert w/floatball, Insert HFI 070
Product Type: Spare part, Used for product: Without floathousing; Complete insert w/floatball, Type designation: Insert HFI 070
Spare part, Without floathousing; Complete insert w/floatball, Insert HFI 050
Product Type: Spare part, Used for product: Without floathousing; Complete insert w/floatball, Type designation: Insert HFI 050
Spare part, Without floathousing; Complete insert w/floatball, Insert HFI 060
Product Type: Spare part, Used for product: Without floathousing; Complete insert w/floatball, Type designation: Insert HFI 060
Float valve, HFI 050
Inlet connection size [mm]: 150.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400