Elec. expansion valve coil, ETS 5M

034G3807

Supply voltage [V] DC: 12, Used for product: ETS 5M, Electrical connector: JST XHP-5, Cable length [m]: 2.70

Product details

Gross weight 2.65 Kg
Net weight 2.6 Kg
Volume 1.085 Liter
EAN 5702428680608

 

Cable length [in] 106.3 in
Cable length [m] 2.7 m
China RoHS compliance Yes
Class of Insulation B
Coil resistance [Ohm] 50
Compatible Danfoss controllers EIM 336
Current range [A] 0.24 A
Electrical connector JST XHP-5
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Motor type Uni-polar
Packing format Industrial pack
Parts Program name ETS 5M
Power consumption [W] 4.1 W
Product accessories Electric valve accessories
Product group Expansion valves
Product Name Description Elec. expansion valve coil
Quantity per packing format 24 pc
REACH Candidate List substances No
Serviceable No
Supply voltage [V] DC 12 V
Supply voltage [V] DC 12 V
Type ETS 5M
UK RoHS compliance Out of scope
Used for product ETS 5M

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality