You searched for:

CAS

Shows 6 product(s)

016D3330

Solenoid valve, EV220B, NC, Flange, 2 1/2 in, NBR

Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

016D3331

Solenoid valve, EV220B, NC, Flange, 3 in, NBR

Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

016D3332

Solenoid valve, EV220B, NC, Flange, 4 in, NBR

Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

016D6065

Solenoid valve, EV220B, NC, Flange, 2 1/2 in, EPDM

Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

016D6080

Solenoid valve, EV220B, NC, Flange, 3 in, EPDM

Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

View: