Shows 8 product(s)
Differential pressure switch, CAS155
Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22.0
Pressure switch, CAS133
Regulation range [bar] Pe: 0.00 - 3.50, Differential [bar]: 0.10, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 10.0
Pressure switch, CAS136
Regulation range [bar] Pe: 0.00 - 10.00, Differential [bar]: 0.20, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22.0
Pressure switch, CAS137
Regulation range [bar] Pe: 6.00 - 18.00, Differential [bar]: 0.30, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 27.0
Pressure switch, CAS139
Regulation range [bar] Pe: 10.00 - 35.00, Differential [bar]: 0.60, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 53.0