Shows 9 product(s)
Case/room controller (EEV), AK-CC 750
Function: 1-4 AKV(EEV), Flexible I/O, Supply voltage [V] AC: 24, Communication type: LON TP78, Packing format: Single pack, Quantity per packing format: 1
Case/room controller (EEV), AK-CC 750
Function: 1-4 AKV(EEV), Flexible I/O, Supply voltage [V] AC: 24, Communication type: LON RS485, Packing format: Single pack, Quantity per packing format: 1
Case/room controller (EEV), AK-CC 750A
Application area: Refrigeration control, Function: 1-4 AKV(EEV), Flexible I/O, Communication type: IO Extension; RJ11 (CAN) to Display; LON RS485; USB-B to PC
Solenoid valve, EV220B, Function: NC, Flange, 2 1/2 in, 50.000 m³/h, NBR
Media recommendations: Water,Brine,Oil,Air, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, Flange, 3 in, 75.000 m³/h, NBR
Media recommendations: Water,Brine,Oil,Air, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, Flange, 4 in, 130.000 m³/h, NBR
Media recommendations: Water,Brine,Oil,Air, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, Flange, 2 1/2 in, 50.000 m³/h, EPDM
Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, Flange, 3 in, 75.000 m³/h, EPDM
Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, Flange, 4 in, 130.000 m³/h, EPDM
Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2