You searched for:

CAS

Shows 9 product(s)

080Z0130

Case/room controller (EEV), AK-CC 750

Function: 1-4 AKV(EEV), Flexible I/O, Supply voltage [V] AC: 24, Communication type: LON TP78, Packing format: Single pack, Quantity per packing format: 1

080Z0139

Case/room controller (EEV), AK-CC 750

Function: 1-4 AKV(EEV), Flexible I/O, Supply voltage [V] AC: 24, Communication type: LON RS485, Packing format: Single pack, Quantity per packing format: 1

080Z0140

Case/room controller (EEV), AK-CC 750A

Application area: Refrigeration control, Function: 1-4 AKV(EEV), Flexible I/O, Communication type: IO Extension; RJ11 (CAN) to Display; LON RS485; USB-B to PC

016D3330

Solenoid valve, EV220B, NC, Flange, 2 1/2 in, NBR

Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

016D3331

Solenoid valve, EV220B, NC, Flange, 3 in, NBR

Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

View: