Differential pressure switch, CAS155

060-313066

Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22.0

Product details

Gross weight 1.622 Kg
Net weight 1.546 Kg
Volume 2.413 Liter
EAN 5702423151646

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -25 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -13 °F
Approval ABS
BV
CCC
CE
DNV
EAC
GL
LLC CDC EURO-TYSK
LR
LVD
NKK
RINA
RMRS
RoHS
RoHS China
TYSK
UKCA
Burst pressure [bar] 42 bar
China RoHS compliance Out of scope
Contact differential [bar] 0.1 bar
Contact function SPDT
Contact rating AC15=0.1 A, 220 V
DC13=12 W, 125 V
Diff.press.setting range [bar] [max] 2.5 bar
Diff.press.setting range [bar] [min] 0.2 bar
Diff.press.setting range [MPa] [max] 0.25 MPa
Diff.press.setting range [MPa] [min] 0.02 MPa
Diff.press.setting range [psi] [max] 36.2 psi
Diff.press.setting range [psi] [min] 2.9 psi
Electrical conn. comments Metal cable gland
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size Pg 13.5
Electrical connection standard DIN 40430
Enclosure rating IP IP67
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Max. test pressure [bar] Pe 22 bar
Max. test pressure [psig] 319 psig
Max. Working Pressure [bar] 22 bar
Max. Working Pressure [psig] 319 psig
Operat. range LP side [bar] Pe [max] 8 bar
Operat. range LP side [bar] Pe [min] 0 bar
Operat. range LP side [psig]Pe [max] 115 psig
Operat. range LP side [psig]Pe [min] 0 psig
Packing format Multi pack
Pressure connection size 1/4
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Female
Product accessories Generic accessories
Product description Diff. Pressure Switch
Product group Switches and thermostats
Product Name Description Differential pressure switch
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Relay release time [s] 0 s
Reset function Auto
SCIP dossier no. 84be8326-1b95-4f87-afb0-90ae08b65f06
Serviceable No
Type CAS155
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality