Shows 85 product(s)
VLT® Adv. Cascade Contr. MCO 102, ctd
Easy to fit. Upgrades built-in cascade controller to operate up to 8
pumps and provide more advanced pump control in master/follower mode.
Supports combination of multiple variable speed and fixed speed pumps,
as well as configurations with pumps of differing capacity (mixed pump
control). The additional 7 digital inputs and the 24-V DC connection to
the drive enable flexible adaptation to the application. The same
cascade controller hardware is compatible with the entire power range up
to 2 MW.
VLT® Ext. Cascade Contr. MCO 101, ctd
Upgrades the built-in cascade controller to control multiple pumps
- easy to mount via plug ‘n’ play
- More advanced pump control in master / follower mode
- Up to 6 pumps in standard cascade control
- Up to 5 pumps in master / follower setup
This MCO option, sits in a B option space.
Danfoss can offer help with programming / setting up MCO options.
Contact Danfoss for advice and prices.
Product group: R
VLT® Adv. Cascade Contr. MCO 102, ctd
Upgrades the built-in cascade controller to control up to 8 pumps
- More advanced pump control in master / follower mode
- The same cascade management hardware applies to the entire power range up to 1.2 MW
- Up to 8 pumps in standard cascade control
- Up to 8 pumps in master / follower setup
Remember to order the Mounting kit if the above MCO option is required retrofitted.
130B7530 - Mounting kit for enclosures A2 and A3
130B1413 - Mounting kit for enclosure B3
130B7532 - Mounting kit for enclosure A5
130B7533 - Mounting kit for all enclosures B, C, D, E and F (B3excepted)
Danfoss MCO options are not sold without prior advice.
Danfoss can offer help with programming / setting up MCO options.
Contact Danfoss for advice and prices.
Product group: R