You searched for:

ECtemp 316

Shows 721 product(s)

097U0238

Temperature sensor, MBT 5310, 116 mm - 128 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 11

097U0258

Temperature transmitter, MBT 5252, 100 mm, G,3/4

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

097U0259

Temperature transmitter, MBT 5252, 80 mm, G,1/2

Temperature range [°C]: -50 - 400, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

097U0272

Sensor pocket, MBT 120

Protection tube diameter [mm]: 8.0, Insertion length [mm]: 130, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5253

097U0274

Temperature transmitter, MBT 3252, 380 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

View:

  • 73
  • /
  • 145