Shows 34 product(s)
Temperature sensor, MBT 3560, 250 mm, G,1/4
Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti
Temperature sensor, MBT 3560, 40 mm, M,14x1.5
Temperature range [°C]: 0 - 150, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti
Temperature sensor, MBT 9110, 0 °C - 600 °C
Transmitter type: Galv. isolated in box, Thermocouple: 1 x NiCr-Ni, Type K, Temperature range [°C]: -180 - 1372, Output signal [mA]: 4 - 20
Temperature sensor, MBT 9110, 0 °C - 800 °C
Transmitter type: Galv. isolated in box, Thermocouple: 1 x NiCr-Ni, Type K, Temperature range [°C]: -180 - 1372, Output signal [mA]: 4 - 20
Temperature sensor, MBT 5113, 100 mm, NPT,1/2-14, ANSI/ASME B1.20.1
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16