Shows 108 product(s)
Spare part, NRVA 25-32, Piston assembly
Product Type: Spare part, Used for product: NRVA 25-32, Type designation: Piston assembly
Check valve, NRVA 40
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 40, Max. Working Pressure [bar]: 40.0
Check valve, NRVA 65
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 65, Max. Working Pressure [bar]: 40.0