Shows 2,330 product(s)
Check and Stop valve, SCA-X 15, Direction: Angleway, Connection standard: EN 10220
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0
Check and Stop valve, SCA-X 20, Direction: Angleway, Connection standard: EN 10220
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0
Check and Stop valve, SCA-X 40, Direction: Angleway, Connection standard: EN 10220
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0
Check and Stop valve, SCA-X 32, Direction: Angleway, Connection standard: EN 10220
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0