You searched for:

MBS 300

Shows 265 product(s)

060G6506

Pressure transmitter, MBS 3000, 0.00 bar - 0.50 bar, 0.00 psi - 7.25 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-0711-A1AB04-0

060G6647

Pressure transmitter, MBS 3000, -1.00 bar - 2.07 bar, -14.50 psi - 30.00 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 3000-I611-A1AC04-0

060G6649

Pressure transmitter, MBS 3000, -1.00 bar - 10.30 bar, -14.50 psi - 150.00 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 3000-I411-A1AC04-0

060G6781

Pressure transmitter, MBS 3000, -1.00 bar - 15.00 bar, -14.50 psi - 217.50 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-8911-A1CD23-0

060G6785

Pressure transmitter, MBS 3000, 0.00 bar - 16.00 bar, 0.00 psi - 232.00 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2211-A0GB04-2

View: