Shows 56 product(s)
DUT-0210-6-5-P Du/dt 210A 690V IP54
DUT-0210-6-5-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 210 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 180 W
Degree of protection: IP54
Dimensions H x W x D: 475 x 610 x 440 mm
Weight: 75 kg