You searched for:

MBS 300

Shows 265 product(s)

060G5941

Pressure transmitter, MBS 3000, -1.00 bar - 6.00 bar, -14.50 psi - 87.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3000-D531-A1AB08-0

060G5942

Pressure transmitter, MBS 3000, -1.00 bar - 25.00 bar, -14.50 psi - 362.50 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3000-D331-A1AB08-0

060G6139

Pressure transmitter, MBS 3000, 0.00 bar - 250.00 bar, 0.00 psi - 3625.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3431-A1GB04-2

060G6225

Pressure transmitter, MBS 3000, 0.00 bar - 100.00 bar, 0.00 psi - 1450.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3031-A0GB04-2

060G6358

Pressure transmitter, MBS 3000, -0.50 bar - 0.50 bar, -7.25 psi - 7.25 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-CU11-A1AB04-0

View: