You searched for:

EV220BW

Shows 22 products

Solenoid valve, EV220BW

Product name: Solenoid valve, Type: EV220BW, Function: NO, Connection size [in]: 2, Connection type: G, Connection Internal/External: Internal, Cv value [gal/min]: 46.200, Kv value [m³/h]: 40.000, Seal Material: EPDM

Solenoid valve, EV220BW

Product name: Solenoid valve, Type: EV220BW, Function: NO, Connection size [in]: 1/2, Connection type: G, Connection Internal/External: Internal, Cv value [gal/min]: 4.600, Kv value [m³/h]: 4.000, Seal Material: EPDM

Solenoid valve, EV220BW

Product name: Solenoid valve, Type: EV220BW, Function: NO, Connection size [in]: 1, Connection type: G, Connection Internal/External: Internal, Cv value [gal/min]: 12.700, Kv value [m³/h]: 11.000, Seal Material: EPDM

Solenoid valve, EV220BW

Product name: Solenoid valve, Type: EV220BW, Function: NO, Connection size [in]: 1/2, Connection type: G, Connection Internal/External: Internal, Cv value [gal/min]: 4.600, Kv value [m³/h]: 4.000, Seal Material: EPDM

Solenoid valve, EV220BW

Product name: Solenoid valve, Type: EV220BW, Function: NO, Connection size [in]: 3/4, Connection type: G, Connection Internal/External: Internal, Cv value [gal/min]: 9.250, Kv value [m³/h]: 8.000, Seal Material: EPDM

View: