You searched for:

PAHT G

Shows 32 products

Pump, PAHT G 50/63/70/80/90

Flow [gpm] [Max]: 21.8, Flow [l/min] [Max]: 83.73, Outlet pressure [barg] [Max]: 80, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, Body material: AISI 316

Pump, PAHT G 50/63/70/80/90

Flow [gpm] [Max]: 29.6, Flow [l/min] [Max]: 113.98, Outlet pressure [barg] [Max]: 160, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, Body material: AISI 316

Pump, PAHT G 50/63/70/80/90

Flow [gpm] [Max]: 34.5, Flow [l/min] [Max]: 132.61, Outlet pressure [barg] [Max]: 160, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6, Body material: AISI 316

Pump, PAHT G 256/308

Flow [gpm] [Max]: 59.9, Flow [l/min] [Max]: 294.40, Outlet pressure [barg] [Max]: 120, Speed [rpm] [Max]: 1250, Speed [rpm] [Min]: 450, Body material: AISI 316

Pump, PAHT G 50/63/70/80/90

Flow [gpm] [Max]: 26.3, Flow [l/min] [Max]: 101.11, Outlet pressure [barg] [Max]: 160, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6, Body material: AISI 316

View: