Shows 103 product(s)
PAHT G pumps, PAHT G 6.3
Flow [gpm] [Max]: 4.700, Flow [l/min] [Max]: 18.10, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No
PAHT G pumps, PAHT G 10
Flow [gpm] [Max]: 5.200, Flow [l/min] [Max]: 21.60, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No
PAHT G pumps, PAHT G 25
Flow [gpm] [Max]: 13.500, Flow [l/min] [Max]: 52.20, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No
PAHT G pumps, PAHT G 4
Flow [gpm] [Max]: 2.600, Flow [l/min] [Max]: 10.10, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No
PAHT G pumps, PAHT G 20
Flow [gpm] [Max]: 10.900, Flow [l/min] [Max]: 42.10, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No
PAHT G pumps, PAHT G 32
Flow [gpm] [Max]: 17.800, Flow [l/min] [Max]: 68.50, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No
PAHT G pumps, PAHT G 90
Flow [gpm] [Max]: 38.900, Flow [l/min] [Max]: 149.60, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No
PAHT G pumps, PAHT G 2
Flow [gpm] [Max]: 1.000, Flow [l/min] [Max]: 4.10, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No
PAHT G pumps, PAHT G 3.2
Flow [gpm] [Max]: 1.900, Flow [l/min] [Max]: 7.60, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No
PAHT G pumps, PAHT G 12.5
Flow [gpm] [Max]: 6.700, Flow [l/min] [Max]: 27.70, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No