You searched for:

PAHT G

Shows 101 product(s)

180B1006

PAHT G pumps, PAHT G 6.3

Flow [gpm] [Max]: 4.700, Flow [l/min] [Max]: 18.10, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No

180B1007

PAHT G pumps, PAHT G 10

Flow [gpm] [Max]: 5.200, Flow [l/min] [Max]: 21.60, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No

180B1010

PAHT G pumps, PAHT G 25

Flow [gpm] [Max]: 13.500, Flow [l/min] [Max]: 52.20, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No

180B1005

PAHT G pumps, PAHT G 4

Flow [gpm] [Max]: 2.600, Flow [l/min] [Max]: 10.10, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No

180B1009

PAHT G pumps, PAHT G 20

Flow [gpm] [Max]: 10.900, Flow [l/min] [Max]: 42.10, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No

180B1011

PAHT G pumps, PAHT G 32

Flow [gpm] [Max]: 17.800, Flow [l/min] [Max]: 68.50, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No

180B1016

PAHT G pumps, PAHT G 90

Flow [gpm] [Max]: 38.900, Flow [l/min] [Max]: 149.60, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No

180B1003

PAHT G pumps, PAHT G 2

Flow [gpm] [Max]: 1.000, Flow [l/min] [Max]: 4.10, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No

180B1004

PAHT G pumps, PAHT G 3.2

Flow [gpm] [Max]: 1.900, Flow [l/min] [Max]: 7.60, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No

180B1008

PAHT G pumps, PAHT G 12.5

Flow [gpm] [Max]: 6.700, Flow [l/min] [Max]: 27.70, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No

View: