You searched for:

PAHT G

Shows 8 products

Pump, PAHT G 2/4/6.3

Flow [gpm] [Max]: 2.6, Flow [l/min] [Max]: 10.12, Outlet pressure [barg] [Max]: 100, Speed [rpm] [Max]: 3000, Speed [rpm] [Min]: 1000, Body material: AISI 304

Pump, PAHT G 2/4/6.3

Flow [gpm] [Max]: 4.7, Flow [l/min] [Max]: 18.10, Outlet pressure [barg] [Max]: 100, Speed [rpm] [Max]: 3000, Speed [rpm] [Min]: 1000, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6, Body material: AISI 304

Pump, PAHT G 2/4/6.3

Flow [gpm] [Max]: 2.0, Flow [l/min] [Max]: 7.64, Outlet pressure [barg] [Max]: 100, Speed [rpm] [Max]: 3000, Speed [rpm] [Min]: 1000, Body material: AISI 304

Pump, PAHT G 2/4/6.3

Flow [gpm] [Max]: 1.1, Flow [l/min] [Max]: 4.19, Outlet pressure [barg] [Max]: 100, Speed [rpm] [Max]: 3000, Speed [rpm] [Min]: 1000, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6, Body material: AISI 304

Pump, PAHT G 2/4/6.3

Flow [gpm] [Max]: 1.1, Flow [l/min] [Max]: 4.19, Outlet pressure [barg] [Max]: 100, Speed [rpm] [Max]: 3000, Speed [rpm] [Min]: 1000, Body material: AISI 304

View: