You searched for:

PAHT G

Shows 5 products

Pump, PAHT G 10/12.5

Flow [gpm] [Max]: 5.2, Flow [l/min] [Max]: 21.63, Outlet pressure [barg] [Max]: 140, Speed [rpm] [Max]: 2400, Speed [rpm] [Min]: 1000, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6, Body material: AISI 304

Pump, PAHT G 10/12.5

Flow [gpm] [Max]: 6.7, Flow [l/min] [Max]: 27.71, Outlet pressure [barg] [Max]: 140, Speed [rpm] [Max]: 2400, Speed [rpm] [Min]: 1000, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6, Body material: AISI 304

Pump, PAHT G 10/12.5

Flow [gpm] [Max]: 5.2, Flow [l/min] [Max]: 21.63, Outlet pressure [barg] [Max]: 140, Speed [rpm] [Max]: 2400, Speed [rpm] [Min]: 1000, Body material: AISI 304

Pump, PAHT G 10/12.5

Flow [gpm] [Max]: 5.2, Flow [l/min] [Max]: 21.63, Outlet pressure [barg] [Max]: 140, Speed [rpm] [Max]: 2400, Speed [rpm] [Min]: 1000, ATEX compliance: Ex II 2DG cb T6 / Ex II 3DG c T6, Body material: AISI 304

Pump, PAHT G 10/12.5

Flow [gpm] [Max]: 6.7, Flow [l/min] [Max]: 27.71, Outlet pressure [barg] [Max]: 140, Speed [rpm] [Max]: 2400, Speed [rpm] [Min]: 1000, Body material: AISI 304