Did you mean
Shows 230 product(s)
Product name: Valve station, Type: ICF 20-6-90RB, Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 20, Connection material: Steel, Temperature range [°C]: -60 - 120
Product name: Valve station, Type: ICF SS 20-6-15RA, Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 20, Connection material: Stainless steel, Temperature range [°C]: -60 - 120
Connection size [in]: 3/4 in, Connection size [mm]: 20, Connection type: Butt weld, Connection standard: EN 10220, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Connection size [in]: 1 in, Connection size [mm]: 25, Connection type: Butt weld, Connection standard: EN 10220, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Connection size [in]: 3/4 in, Connection size [mm]: 20, Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120