DEVIrail™, White, Supply voltage [V] AC: 230, 60 W
98808140
This product has been discontinued.
Application: Other heating
Application: Other heating
Gross weight | 2.74 Kg |
Net weight | 2.72 Kg |
Volume | 47.522 Liter |
EAN | 5703464010299 |
Gross weight | 2.74 Kg |
Net weight | 2.72 Kg |
Volume | 47.522 Liter |
EAN | 5703464010299 |
Application | Other heating |
Approval | CE |
Certification company | CE |
China RoHS compliance | Out of scope |
Depth [mm] | 125 mm |
Description | DEVIrail™ H60H White 60W 230V |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
Heating output [W] | 60 W |
Height [mm] | 555 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Other RoHS documentation | EAEU RoHS |
Outer sheath colour | White |
Package depth [mm] | 685 mm |
Package height [mm] | 125 mm |
Package width [mm] | 555 mm |
Product description | TOWELRAIL WHITE 60W |
Product group | Other Heating Products |
Supply voltage [V] AC | 230 V |
Type | DEVIrail™ |
UK RoHS compliance | Out of scope |
Application | Other heating |
Approval | CE |
Certification company | CE |
China RoHS compliance | Out of scope |
Depth [mm] | 125 mm |
Description | DEVIrail™ H60H White 60W 230V |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
Heating output [W] | 60 W |
Height [mm] | 555 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Other RoHS documentation | EAEU RoHS |
Outer sheath colour | White |
Package depth [mm] | 685 mm |
Package height [mm] | 125 mm |
Package width [mm] | 555 mm |
Product description | TOWELRAIL WHITE 60W |
Product group | Other Heating Products |
Supply voltage [V] AC | 230 V |
Type | DEVIrail™ |
UK RoHS compliance | Out of scope |