DEVIrail™, Chrome, Supply voltage [V] AC: 230, 20 W

98806151

Application: Other heating

Product details

Gross weight 1.51 Kg
Net weight 1.5 Kg
Volume 21.206 Liter
EAN 5703464010275

 

Application Other heating
Approval CE
Certification company CE
China RoHS compliance Out of scope
Depth [mm] 585 mm
Description DEVIrail™ H20C Crome 20W 230V
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes
Heating output [W] 20 W
Height [mm] 290 mm
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Other RoHS documentation EAEU RoHS
Outer sheath colour Chrome
Package depth [mm] 585 mm
Package height [mm] 125 mm
Package width [mm] 290 mm
Product description DEVIrail™
Product group Other Heating Products
Supply voltage [V] AC 230 V
Type DEVIrail™
UK RoHS compliance Out of scope
UNSPSC CODE 40101840

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality