Accessories, Connection kits resistive cables
19806415
This product has been discontinued.
We have a replacement.
We have a replacement.
DEVIcrimp for DPH-10 connect cable
DEVIcrimp for DPH-10 connect cable
Gross weight | 0.058 Kg |
Net weight | 0.057 Kg |
Volume | 0.784 Liter |
EAN | 5703466074985 |
Gross weight | 0.058 Kg |
Net weight | 0.057 Kg |
Volume | 0.784 Liter |
EAN | 5703466074985 |
Approval | CE |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | DEVIcrimp for DPH-10 connect cable |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 160 mm |
Package height [mm] | 20 mm |
Package width [mm] | 245 mm |
Packing quantity | 1 |
Product description | Con. kit DPH-10, connect cable |
Product group | Accessories |
Type | Connection kits resistive cables |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Warranty type | 2-year product warranty |
Approval | CE |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | DEVIcrimp for DPH-10 connect cable |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 160 mm |
Package height [mm] | 20 mm |
Package width [mm] | 245 mm |
Packing quantity | 1 |
Product description | Con. kit DPH-10, connect cable |
Product group | Accessories |
Type | Connection kits resistive cables |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Warranty type | 2-year product warranty |