V100 Insulator Package T7 MR8
181B6334
SPR-MEC47551
DrivePro Insulator Package for Vacon 100 MR8 690V. Includes all
insulators for the drive.
SPR-MEC47551
DrivePro Insulator Package for Vacon 100 MR8 690V. Includes all
insulators for the drive.
Gross weight | 0.226 kg |
Net weight | 0.203 kg |
Volume | 0.062 hl |
EAN | 5715253548906 |
Gross weight | 0.226 kg |
Net weight | 0.203 kg |
Volume | 0.062 hl |
EAN | 5715253548906 |
Mechanics | Insulation foil |
Mechanics | Insulation foil |
DrivePro category | Spare Part |
DrivePro category | Spare Part |
Frame Size | Frame 08 |
Mains Voltage | 525-690 Vac |
Product Group | VACON |
Product Series | VACON 100 |
Frame Size | Frame 08 |
Mains Voltage | 525-690 Vac |
Product Group | VACON |
Product Series | VACON 100 |