DC filter 30A 1025V Pt100 AN
181B5958
FLU-LDC-0030-6-0-APT
DC-filter for energy storage application, with PT100 temp sensors.
Natural convection cooling (AN).
FLU-LDC-0030-6-0-APT
DC-filter for energy storage application, with PT100 temp sensors.
Natural convection cooling (AN).
Gross weight | 55 kg |
Net weight | 42 kg |
Volume | 1.198 hl |
EAN | 5715253345253 |
Gross weight | 55 kg |
Net weight | 42 kg |
Volume | 1.198 hl |
EAN | 5715253345253 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |