Water mist nozzle
180Z1934
Flow [gpm]: 0.630, Flow [l/min]: 2.39, Operating pressure [barg] [Max]: 130, Operating pressure [psig] [Max]: 1900, Nozzle/house material: AISI316 / 430, Nozzle thread: M13 × 1 mm
Flow [gpm]: 0.630, Flow [l/min]: 2.39, Operating pressure [barg] [Max]: 130, Operating pressure [psig] [Max]: 1900, Nozzle/house material: AISI316 / 430, Nozzle thread: M13 × 1 mm
Gross weight | 0.011 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.016 Liter |
EAN | 5715162682678 |
Gross weight | 0.011 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.016 Liter |
EAN | 5715162682678 |
Description | Water Mist Nozzles |
Flow [gph] | 37.8 gal/h |
Flow [gpm] | 0.63 gal/min |
Flow [l/h] | 143 L/h |
Flow [l/min] | 2.39 l/min |
In scope of WEEE and contain batteries | No |
Nozzle thread | M13 × 1 mm |
Nozzle/house material | AISI316 / 430 |
Operating pressure [barg] | 100 barg |
Operating pressure [barg] [Max] | 130 barg |
Operating pressure [psig] | 1450 psig |
Operating pressure [psig] [Max] | 1900 psig |
Product description | Nozzles |
Product group | Accessories |
REACH Candidate List substances | No |
Spray angle | 60º |
Type | Nozzle |
Type designation | Water mist nozzle |
Description | Water Mist Nozzles |
Flow [gph] | 37.8 gal/h |
Flow [gpm] | 0.63 gal/min |
Flow [l/h] | 143 L/h |
Flow [l/min] | 2.39 l/min |
In scope of WEEE and contain batteries | No |
Nozzle thread | M13 × 1 mm |
Nozzle/house material | AISI316 / 430 |
Operating pressure [barg] | 100 barg |
Operating pressure [barg] [Max] | 130 barg |
Operating pressure [psig] | 1450 psig |
Operating pressure [psig] [Max] | 1900 psig |
Product description | Nozzles |
Product group | Accessories |
REACH Candidate List substances | No |
Spray angle | 60º |
Type | Nozzle |
Type designation | Water mist nozzle |